HART Termination Board (HISHPSM/32/MM-01)

HART Termination Board  HISHPSM/32/MM-01
  • Volume Discount

Product Details:

Manufacturer part number: HISHPSM/32/MM-01

Brand: PEPPERL+FUCHS

Price: 1,025.33

Delivery time: 5 Days


Technical Data:

Width: - mm

Height: - mm

Depth: - mm

Number of channels: -

Type of electric connection: Screw connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HISHPSM/32/MM-01

Part Number
HISHPSM/32/MM-01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of electric connection Rated supply voltage at DC
(V)

1,025.33 €

1 Available 5 Days ----Screw connection20 to 30

Loading...

  1. 1

This page is HART Termination Board , part number HISHPSM/32/MM-01.
You can find the detail information about specifications and dimensions on part number HISHPSM/32/MM-01.

Variation of this product

Part Number
FI-PFH-NS0137-R
FI-PFH-TR-AI-370X-GP
HISHPTB/32/TR-AI-01
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of channels Type of electric connection Rated supply voltage at DC
(V)

674.45 €

1 Available 5 Days 1106712516--

99,999.00 €

1 12 Days 1266712316Screw connection20.4 to 27.6
-

2,657.33 €

1 Available 5 Days ----Screw connection20 to 30

Tech Support