Reflector, heatable

Reflector, heatable
  • Volume Discount
[Specifications]
・Width(mm): 51.5
・Height(mm): 119
・Shape: Rectangular

Mounting holes for simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

REF-HEATER120

Part Number
REF-HEATER120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

293.98 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Width(mm) 51.5 Height(mm) 119 Shape Rectangular
Self adhesive mounting false

This page is Reflector, heatable , part number REF-HEATER120.
You can find the detail information about specifications and dimensions on part number REF-HEATER120.

Tech Support