Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBB8-18GS75-E2
Part Number
|
---|
CBB8-18GS75-E2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Voltage type | Material housing | Switching distance (mm) | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 115.35 € | 1 | Quote | 8 | 18 | 75 | DC | Metal | 8 | PNP | Normally open (NO) | Cylinder. screw-thread | Concise |
Loading...
This page is Capacitive sensor Cylindrical type, part number CBB8-18GS75-E2.
You can find the detail information about specifications and dimensions on part number CBB8-18GS75-E2.
Configure
Basic Attributes
Type
Detection Distance L1(mm)
Detection Head Size Dimension D(Ø)
Detection Head Size Dimension L2(mm)
Voltage type
Material housing
Switching distance(mm)
Type of switching output
Type of switch function
Construction type housing
Mechanical mounting condition for sensor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBB4-12GH60-E0-V1 |
CBB4-12GH60-E2-V1 |
CBB4-12GH70-E0 |
CBB8-18GS75-E2-V1 |
CBN15-18GK75-E2-V1 |
CBN15-18GS75-E2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Voltage type | Material housing | Switching distance (mm) | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 112.23 € | 1 | Quote | 4 | 12 | 60 | DC | Metal | 4 | NPN | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 112.23 € | 1 | Quote | 4 | 12 | 60 | DC | Metal | 4 | PNP | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 112.23 € | 1 | Quote | 4 | 12 | 70 | DC | Metal | 4 | NPN | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 115.35 € | 1 | Quote | 8 | 18 | 88 | DC | Metal | 8 | PNP | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 115.35 € | 1 | Quote | 15 | 18 | 88 | DC | PBT | 15 | PNP | Normally open (NO) | Cylinder. screw-thread | Not flat | ||
- | 115.35 € | 1 | Quote | 15 | 18 | 75 | DC | Metal | 15 | PNP | Normally open (NO) | Cylinder. screw-thread | Not flat |