Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PL2-F25-N4-K |
PL3-F25-N4-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
206.32 € | 1 | Available | 32 Days | |
206.32 € | 1 | Available | 32 Days |
Loading...
Detection Distance L1(mm) | 3 | Detection Head Size Dimension L2(mm) | 34 | Detection Head Size Dimension W(mm) | 67 |
---|---|---|---|---|---|
Detection Head Size Dimension H(mm) | 99 | Voltage type | DC | Material housing | PBT |
Switching distance(mm) | 3 | Type of switching output | NAMUR | Type of switch function | Normally closed (NC) |
Construction type housing | Special construction | Mechanical mounting condition for sensor | Concise |