Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC2000-30GM70S-UE2R2-V15
![]() | ![]() | ![]() | ![]() | ![]() |
12GM Series | 18GM40 Series | 18GM60 Series | 18GM75 Series | 18GS Series |
![]() | ![]() | ![]() | ![]() | |
UB-30GM Series | UC-30GM Series | 30GM70 Series | 30GM-IO Series |
![]() | ![]() | ![]() |
F77 Series | L2 Series | F54 Series |
![]() | ![]() | ![]() |
F42 Series | F65 Series | F260 Series |
Housing design | cylindrical |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Connection type | M12 connector plug |
Housing length L | 70 mm |
Housing diameter D | 12 mm |
UL | ■ |
Model Number | Detection Range | Dead Band | Type of Output | Switching Element Function | Response Time [ms] | Switching Frequency | UB (Min) |
UB120-12GM-E4-V1 | 120 mm | 15 mm | NPN | Normally-open/normally-closed (selectable) | 9 ms | 52 Hz | 10 V |
UB120-12GM-E5-V1 | 120 mm | 15 mm | PNP | Normally-open/normally-closed (selectable) | 9 ms | 52 Hz | 10 V |
UB120-12GM-I-V1 | 120 mm | 15 mm | Analog current output | Analog | 27 ms | 10 V | |
UB120-12GM-U-V1 | 120 mm | 15 mm | Analog voltage output | Analog | 27 ms | 15 V | |
UB200-12GM-E4-V1 | 200 mm | 15 mm | NPN | Normally-open/normally-closed (selectable) | 30 ms | 13 Hz | 10 V |
UB200-12GM-E5-V1 | 200 mm | 15 mm | PNP | Normally-open/normally-closed (selectable) | 30 ms | 13 Hz | 10 V |
UB200-12GM-I-V1 | 200 mm | 15 mm | Analog current output | Analog | 30 ms | 10 V | |
UB200-12GM-U-V1 | 200 mm | 15 mm | Analog voltage output | Analog | 30 ms | 15 V | |
UB400-12GM-E4-V1 | 400 mm | 30 mm | NPN | Normally-open/normally-closed (selectable) | 50 ms | 8 Hz | 10 V |
UB400-12GM-E5-V1 | 400 mm | 30 mm | PNP | Normally-open/normally-closed (selectable) | 50 ms | 8 Hz | 10 V |
UB400-12GM-I-V1 | 400 mm | 30 mm | Analog current output | Analog | 50 ms | 10 V | |
UB400-12GM-U-V1 | 400 mm | 30 mm | Analog voltage output | Analog | 50 ms | 15 V |
BF 12 | Mounting adapter, 12 mm |
BF 12-F | Plastic mounting adapter, 12 mm |
BF 5-30 | Universal mounting bracket for cylindrical sensors with a diameter of 5 mm ... 30 mm |
M12K-VE | Plastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors |
UB-PROG2 | Programming unit |
UVW90-M12 | Ultrasonic deviation reflector |
V1-G-2M-PVC | Single-ended female cordset, M12, straight, A-coded, 4-pin, PVC cable, gray |
V1-W-2M-PUR | Single-ended female cordset, M12, angled, A-coded, 4-pin, PUR cable, gray |
Housing design | cylindrical |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Connection type | M12 connector plug |
Housing diameter D | 18 mm |
UL | ■ |
Model Number | Design | Detection Range | Dead Band | Type of Output | Switching Element Function | Response Time [ms] | Switching Frequency | UB (Min) | Length L | EAC |
UB300-18GM40-E4-V1 | Straight head | 300 mm | 35 mm | NPN | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 40 mm | ■ |
UB300-18GM40-E5-V1 | Straight head | 300 mm | 35 mm | PNP | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 40 mm | |
UB300-18GM40-I-V1 | Straight head | 300 mm | 35 mm | Analog current output | Analog | 50 ms | 10 V | 40 mm | ||
UB300-18GM40-U-V1 | Straight head | 300 mm | 35 mm | Analog voltage output | Analog | 50 ms | 15 V | 40 mm | ||
UB300-18GM40A-E4-V1 | Angled head | 300 mm | 35 mm | NPN | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 57 mm | |
UB300-18GM40A-E5-V1 | Angled head | 300 mm | 35 mm | PNP | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 57 mm | |
UB300-18GM40A-I-V1 | Angled head | 300 mm | 35 mm | Analog current output | Analog | 50 ms | 10 V | 40 mm | ||
UB300-18GM40A-U-V1 | Angled head | 300 mm | 35 mm | Analog voltage output | Analog | 50 ms | 15 V | 40 mm | ||
UB800-18GM40-E4-V1 | Straight head | 800 mm | 50 mm | NPN | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 40 mm | |
UB800-18GM40-E5-V1 | Straight head | 800 mm | 50 mm | PNP | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 40 mm | ■ |
UB800-18GM40-I-V1 | Straight head | 800 mm | 50 mm | Analog current output | Analog | 100 ms | 10 V | 40 mm | ■ | |
UB800-18GM40-U-V1 | Straight head | 800 mm | 50 mm | Analog voltage output | Analog | 100 ms | 15 V | 40 mm | ||
UB800-18GM40A-E4-V1 | Angled head | 800 mm | 50 mm | NPN | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 57 mm | |
UB800-18GM40A-E5-V1 | Angled head | 800 mm | 50 mm | PNP | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 57 mm | |
UB800-18GM40A-I-V1 | Angled head | 800 mm | 50 mm | Analog current output | Analog | 100 ms | 10 V | 57 mm | ||
UB800-18GM40A-U-V1 | Angled head | 800 mm | 50 mm | Analog voltage output | Analog | 100 ms | 15 V | 57 mm | ||
UBE1000-18GM40- SE2-V1 | Straight head | 1000 mm | PNP | Normally-open (NO) | 100 Hz | 10 V | 40 mm | |||
UBE1000-18GM40A- SE2-V1 | Angled head | 1000 mm | PNP | Normally-open (NO) | 100 Hz | 10 V | 40 mm |
BF 18 | Mounting adapter, 18 mm |
BF 18-F | Plastic mounting adapter, 18 mm |
BF 5-30 | Universal mounting bracket for cylindrical sensors |
M18K-VE | Plastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors |
OMH-04 | Mounting aid for circular profile ø 12 mm or flat profile |
UB-PROG2 | Programming unit |
UVW90-K18 | Ultrasonic deviation reflector |
V1-G-2M-PVC | Single-ended female cordset, M12, straight, A-coded, 4-pin, PVC cable, gray |
Housing design | rectangular |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Housing length L | 23 mm |
Housing height H | 31 mm |
UL | ■ |
EAC | ■ |
UKCA | ■ |
Model Number | Design | Detection Range [mm] | Dead Band [mm] | Type of Output | Switching Element Function | Response time [ms] | Switch- ing Fre- quency | UB (Min) | Connection Type | Width W |
UB100-F77-E0-V31 | Front-looker | 100 | 10 | NPN | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB100-F77-E1-V31 | Front-looker | 100 | 10 | NPN | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB100-F77-E2-V31 | Front-looker | 100 | 10 | PNP | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB100-F77-E3-V31 | Front-looker | 100 | 10 | PNP | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E0-V31 | Front-looker | 250 | 20 | NPN | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E1-V31 | Front-looker | 250 | 20 | NPN | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E2-V31 | Front-looker | 250 | 20 | PNP | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E3-V31 | Front-looker | 250 | 20 | PNP | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-F-V31 | Front-looker | 250 | 35 | PNP, frequency output | 50 | 20 V | M8 connector plug | 12 mm | ||
UB400-F77-E0-V31 | Front-looker | 400 | 25 | NPN | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-E1-V31 | Front-looker | 400 | 25 | NPN | Normally-closed (NC) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-E2-V31 | Front-looker | 400 | 25 | PNP | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-E3-V31 | Front-looker | 400 | 25 | PNP | Normally-closed (NC) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-F-V31 | Front-looker | 400 | 40 | PNP, frequency output | 75 | 20 V | M8 connector plug | 12 mm | ||
UBR250-F77-E0-V31 | Front-looker | 250 | NPN | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm | |
UBR250-F77-E2-V31 | Front-looker | 250 | PNP | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm | |
UBR250-F77-E3-V31 | Front-looker | 250 | PNP | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm | |
UBR400-F77-E0-V31 | Front-looker | 400 | NPN | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm | |
UBR400-F77-E2-V31 | Front-looker | 400 | PNP | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm | |
UBR400-F77-E3-V31 | Front-looker | 400 | PNP | Normally-closed (NC) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm | |
UBE800-F77-SE2-V31 | Front-looker | 800 | PNP | Normally-open (NO) | 5 | 100 Hz | 20 V | M8 connector plug | 12 mm | |
UBE800-F77-SE3-V31 | Front-looker | 800 | PNP | Normally-closed (NC) | 5 | 100 Hz | 20 V | M8 connector plug | 12 mm | |
UC250-F77-EP-IO-V31 | Front-looker | 250 | 20 | IO-Link, push-pull | Normally-open/normally-closed (selectable) | 8 | 20 Hz | 10 V | M8 connector plug | 12 mm |
UC250-F77-IU-IO-2M | Front-looker | 250 | 20 | IO-Link, analog voltage output, analog current output | Analog | 8 | 18 V | Fixed cable | 12 mm | |
UC250-F77-IU-IO-5M | Front-looker | 250 | 20 | IO-Link, analog voltage output, analog current output | Analog | 8 | 18 V | Fixed cable | 12 mm | |
UC250-F77-IU-IO-V31 | Front-looker | 250 | 20 | IO-Link, analog voltage output, analog current output | Analog | 8 | 18 V | M8 connector plug | 12 mm | |
UC400-F77-EP-IO-V31 | Front-looker | 400 | 30 | IO-Link, push-pull | Normally-open/normally-closed (selectable) | 10 | 16 Hz | 10 V | M8 connector plug | 12 mm |
UC400-F77-IU-IO- 0,2M-V1 | Front-looker | 400 | 30 | IO-Link, analog voltage output, analog current output | Analog | 10 | 18 V | Fixed cable with M12 plug | 12 mm | |
UC400-F77-IU-IO-V31 | Front-looker | 400 | 30 | IO-Link, analog voltage output, analog current output | Analog | 10 | 18 V | M8 connector plug | 12 mm | |
UC800-F77S-EP- IO-V31 | Sidelooker | 800 | 60 | IO-Link, push-pull | Normally-open/normally-closed (selectable) | 13 | 12 Hz | 10 V | M8 connector plug | 21 mm |
UC800-F77S-IU-IO-V31 | Sidelooker | 800 | 60 | IO-Link, analog voltage output, analog current output | Analog | 13 ms | 18 V | M8 connector plug | 21 mm |
Housing design | rectangular |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Housing length L | 40 mm |
Housing width W | 40 mm |
Housing height H | 40 mm |
UL | ■ |
Model Number | Detection Range | Dead Band | Type of Output | Switching Element Function | Switching Frequency | UB (Min) | Connection Type | EAC | UL |
UC500-L2-E4-V15 | 500 mm | 35 mm | NPN | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-E5-V15 | 500 mm | 35 mm | PNP | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-E6-V15 | 500 mm | 35 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-E7-V15 | 500 mm | 35 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-I-V15 | 500 mm | 35 mm | Analog current output | Analog | 10 V | M12 connector plug | ■ | ||
UC500-L2-U-V15 | 500 mm | 35 mm | Analog voltage output | Analog | 12 V | M12 connector plug | ■ | ||
UC500-L2M-E6-T-2M | 500 mm | 35 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | Fixed cable | ■ | ■ |
UC500-L2M-E7-T-2M | 500 mm | 35 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | Fixed cable | ■ | ■ |
UC500-L2M-I-T-2M | 500 mm | 35 mm | Analog current output | Analog | 10 V | Fixed cable | ■ | ■ | |
UC500-L2M-U-T-2M | 500 mm | 35 mm | Analog voltage output | Analog | 12 V | Fixed cable | ■ | ■ | |
UC2000-L2-E4-V15 | 2000 mm | 60 mm | NPN | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC2000-L2-E5-V15 | 2000 mm | 60 mm | PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC2000-L2-E6-V15 | 2000 mm | 60 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | ■ |
UC2000-L2-E7-V15 | 2000 mm | 60 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC2000-L2-I-V15 | 2000 mm | 60 mm | Analog current output | Analog | 10 V | M12 connector plug | ■ | ||
UC2000-L2-U-V15 | 2000 mm | 60 mm | Analog voltage output | Analog | 12 V | M12 connector plug | ■ | ||
UC2000-L2M-E6-T-2M | 2000 mm | 60 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | Fixed cable | ■ | ■ |
UC2000-L2M-E7-T-2M | 2000 mm | 60 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | Fixed cable | ■ | ■ |
UC2000-L2M-I-T-2M | 2000 mm | 60 mm | Analog current output | Analog | 10 V | Fixed cable | ■ | ■ | |
UC2000-L2M-U-T-2M | 2000 mm | 60 mm | Analog voltage output | Analog | 12 V | Fixed cable | ■ | ■ | |
UC2000-L2M-E5-V15 | 2000 mm | 60 mm | PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-E4-V15 | 4000 mm | 200 mm | NPN | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-E5-V15 | 4000 mm | 200 mm | PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-E6-V15 | 4000 mm | 200 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-I-V15 | 4000 mm | 200 mm | Analog current output | Analog | 10 V | M12 connector plug | ■ | ||
UC4000-L2-U-V15 | 4000 mm | 200 mm | Analog voltage output | Analog | 12 V | M12 connector plug | ■ | ||
UC4000-L2M-E6-T-2M | 4000 mm | 200 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | Fixed cable | ■ | ■ |
UC4000-L2M-E7-T-2M | 4000 mm | 200 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | Fixed cable | ■ | ■ |
UC4000-L2M-I-T-2M | 4000 mm | 200 mm | Analog current output | Analog | 10 V | Fixed cable | ■ | ■ | |
UC4000-L2M-U-T-2M | 4000 mm | 200 mm | Analog voltage output | Analog | 12 V | Fixed cable | ■ | ■ |
UB-PROG2 | Programming unit |
UC-PROG1-USB | Programming Device |
V15-G-2M-PVC | Single-ended female cordset, M12, straight, A-coded, 5-pin, PVC cable, gray |
V15S-G-0,3M-PUR- WAGO | Single-ended male cordset, M12, 5-pin, PUR cable with WAGO terminals |
![]() | ![]() | ![]() | ![]() | ![]() |
UMC3000 | UMB800 | UCC | UBC | WILSEN.sonic.level |
![]() | ![]() | ![]() | ![]() | |
F262 | UDC-18GS/30GS | UDCM-30GS | ULB/UGB-18GM50 |
Housing design | cylindrical |
Detection range | 3000 mm |
Dead band | 200 mm |
Response time | 200 ms |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Connection type | Fixed cable |
Housing length L | 100 mm |
Housing diameter D | 30 mm |
Model Number | Type of Output | Switching Element Function | Switching Frequency | ATEX |
UMC3000-30H-E5-5M | PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | |
UMC3000-30H-E5-5M-3G-3D | PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | ■ |
UMC3000-30H-I-5M | Analog current output | Analog | ||
UMC3000-30H-I-5M-3G-3D | Analog current output | Analog | ■ |
MH-30H-01 | Assembly aid, 30 mm |
UC-PROG1-USB | Programming Device |
V15S-G-0,3M-PUR- WAGO | Single-ended male cordset, M12, 5-pin, PUR cable with WAGO terminals |
Housing design | cylindrical |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Connection type | M12 connector plug |
Housing diameter D | 30 mm |
UL | ■ |
Model Number | Design | Detection Range [mm] | Dead Band [mm] | Type of Output | Switching Element Function | Response Time [ms] | Switching Frequency | UB (Min) | Length L [mm] | EAC | UKCA |
UCC500-30GH70-IE2R2-K-V15 | Straight head | 500 | 45 | PNP, analog current output | Normally-open/normally-closed (selectable) | 60 ms | 5 Hz | 20 V | 111.3 | ■ | ■ |
UCC500-30GH70-IE2R2-V15 | Straight head | 500 | 45 | PNP, analog current output | Normally-open/normally-closed (selectable) | 60 ms | 5 Hz | 20 V | 99.3 | ■ | ■ |
UCC500-30GH70S-IE2R2-V15 | Swivel head | 500 | 45 | PNP, analog current output | Normally-open/normally-closed (selectable) | 60 ms | 5 Hz | 20 V | 126 | ■ | ■ |
UCC1000-30GM-E6R2-V15 | Straight head | 1000 | 80 | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 2.5 Hz | 10 V | 96 | |||
UCC1000-30GM-IUR2-V15 | Straight head | 1000 | 80 | Analog current output, Analog voltage output | Analog | 10 V | 115 | ||||
UCC2000-30GH70-IE2R2-K-V15 | Straight head | 2000 | 100 | PNP, analog current output | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 20 V | 111.3 | ■ | ■ |
UCC2000-30GH70-IE2R2-V15 | Straight head | 2000 | 100 | PNP, analog current output | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 20 V | 99.3 | ■ | ■ |
UCC2000-30GH70S-IE2R2-V15 | Swivel head | 2000 | 100 | PNP, analog current output | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 20 V | 126 | ■ | ■ |
UCC3500-30GH70-IE2R2-V15 | Straight head | 3500 | 200 | PNP, analog current output | Normally-open/normally-closed (selectable) | 150 ms | 2 Hz | 20 V | 99.3 | ■ | ■ |
UCC3500-30GH70S-IE2R2-V15 | Swivel head | 3500 | 200 | PNP, analog current output | Normally-open/normally-closed (selectable) | 150 ms | 2 Hz | 20 V | 126 | ■ | ■ |
UCC6000-30GH70-IE2R2-V15 | Straight head | 6000 | 350 | PNP, analog current output | Normally-open/normally-closed (selectable) | 275 ms | 1 Hz | 20 V | 121.2 | ■ | ■ |
UCC6000-30GH70S-IE2R2-V15 | Swivel head | 6000 | 350 | PNP, analog current output | Normally-open/normally-closed (selectable) | 275 ms | 1 Hz | 20 V | 143.5 | ■ | ■ |
BF 18 | Mounting adapter, 18 mm |
BF 30 | Mounting adapter, 30 mm |
BF 30-F | Plastic mounting adapter, 30 mm |
BF 5-30 | Universal mounting bracket for cylindrical sensors with a diameter of 5 mm ... 30 mm |
M30K-VE | Plastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors |
UC-PROG-IR-USB | Interface cable to parameterize sensors with IrDA interface |
UVW90-K30 | Ultrasonic deviation reflector |
Part Number
|
---|
UC2000-30GM70S-UE2R2-V15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Switching frequency (Hz) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | No load current (mA) | Max. sensing range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
357.03 € | 1 | 5 Days | 30 | 126 | - | - | DC | Brass | 4.000000 | Connector M12 | PNP | Programmable/configurable | Cylinder. screw-thread | 50 | 2000 |
Loading...
This page is Ultrasonic sensor , part number UC2000-30GM70S-UE2R2-V15.
You can find the detail information about specifications and dimensions on part number UC2000-30GM70S-UE2R2-V15.
Configure
Basic Attributes
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Type
Detection Head Size Dimension D(Ø)
Detection Head Size Dimension L2(mm)
Voltage type
Material housing
Switching frequency(Hz)
Type of electric connection
Type of switching output
Type of switch function
Construction type housing
No load current(mA)
Max. sensing range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RG6342-3AA00-PF |
3RG6342-3AA01-PF |
3RG6342-3AB00-PF |
UC2000-L2-E4-V15 |
UC2000-L2-E5-V15 |
UC2000-L2-E6-V15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Switching frequency (Hz) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | No load current (mA) | Max. sensing range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.18 € | 1 | Quote | - | - | - | - | - | Other | - | - | - | - | - | - | - | ||
332.31 € | 1 | Quote | - | - | - | - | - | Other | - | - | - | - | - | - | - | ||
224.18 € | 1 | Quote | - | - | - | - | - | Other | - | - | - | - | - | - | - | ||
- | 1 | Quote | - | 40 | 40 | 40 | DC | Other | 5.000000 | Connector M12 | NPN | Programmable/configurable | Cuboid | 50 | 2000 | ||
350.99 € | 1 | Quote | - | 40 | 40 | 40 | DC | Other | 5.000000 | Connector M12 | PNP | Programmable/configurable | Cuboid | 50 | 2000 | ||
362.15 € | 1 | Quote | - | 40 | 40 | 40 | DC | Other | 5.000000 | Connector M12 | PMP/PNP | Programmable/configurable | Cuboid | 50 | 2000 |