Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SB3,5-E2 |
SB3,5-E2-BU |
SB3,5-G-E2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Type of electric connection | Type of switching output | Type of switch function | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
44.25 € | 1 | Quote | 19.5 | 10 | 15 | DC | PBT | Soldering flag connection | PNP | Normally open (NO) | ||
44.25 € | 1 | Quote | 19.5 | 10 | 15 | DC | PBT | Soldering flag connection | PNP | Normally open (NO) | ||
44.25 € | 1 | 5 Days | 19.5 | 10 | 15 | DC | PBT | Soldering flag connection | PNP | Normally open (NO) |
Loading...
Construction type housing | Special construction | Mechanical mounting condition for sensor | Other |
---|
Configure
Basic Attributes
Type
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Voltage type
Material housing
Type of electric connection
Type of switching output
Type of switch function
Filter by standard shipping days
Optional Attributes