Inductive ring sensor Ring Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RJ21-E2
RJ21-E2-0,​1M-V1
RJ43-E2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Head Size Dimension W
(mm)
Detection Head Size Dimension H
(mm)
Type of electric connection

162.15 €

1 Quote 4580Cable

164.78 €

1 Quote 4580Connector M12

253.30 €

1 Quote 70100Cable

Loading...

  1. 1

Basic information

Detection Head Size Dimension L2(mm) 20 Voltage type DC Material housing PBT
Type of switching output PNP Type of switch function Normally open (NO) Construction type housing Special construction
Mechanical mounting condition for sensor Other

Tech Support