Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NBB2-8GH20-E0-V3
3 mm Series | 4 mm Series | 5 mm Series | 6.5 mm Series — with Plug Connection | 6.5 mm Series — with Cable Connection | ||||
8 mm Series —with Plug Connection | 8 mm Series —with Cable Connection | 12 mm Series —with Plug Connection | 12 mm Series —with Cable Connection | 12 mm Series —250 V Version | ||||
18 mm Series —with Plug Connection | 18 mm Series —with Cable Connection | 18 mm Series —250 V Version | 30 mm Series —with Plug Connection | 30 mm Series —with Cable Connection | ||||
30 mm Series— 250 V Version |
Mechanical installation conditions | flush |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Housing length L | 22 mm |
Housing diameter D | 3 mm |
UL | ■ |
Model Number | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material |
NBB0,6-3M22-E0 | 0.6 mm | NPN | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PUR |
NBB0,6-3M22-E0-0,3M-V3 | 0.6 mm | NPN | Normally-open (NO) | 1400 Hz | Fixed cable with M8 plug | 300 mm | PVC |
NBB0,6-3M22-E1 | 0.6 mm | NPN | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR |
NBB0,6-3M22-E2 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PVC |
NBB0,6-3M22-E2-0,3M-V3 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable with M8 plug | 300 mm | PVC |
NBB0,6-3M22-E3 | 0.6 mm | PNP | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR |
NBB1-3M22-E0 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PVC |
NBB1-3M22-E0-0,3M-V3 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC |
NBB1-3M22-E2 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PUR |
NBB1-3M22-E2-0,3M-V3 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC |
BF 4 | Mounting adapter, 4 mm |
V3-GM-2M-PUR | Single-ended female cord set, M8, straight, A-coded, 3-pin, PUR cable, gray |
V3-WM-2M-PUR | Single-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray |
Mechanical installation conditions | flush |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Housing diameter D | 4 mm |
Model Number | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material | Length L | UL |
NBB0,6-4GM22-E0 | 0.6 mm | NPN | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,6-4GM22-E1 | 0.6 mm | NPN | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,6-4GM22-E2 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,6-4GM22-E2-0,3M-V3 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable with M8 plug | 300 mm | PVC | 22 mm | ■ |
NBB0,6-4GM22-E3 | 0.6 mm | PNP | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,8-4M25-E0 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E0 PUR | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PUR | 25 mm | ■ |
NBB0,8-4M25-E0-0,3M-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E0-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | ||
NBB0,8-4M25-E1 | 0.8 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E2 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E2-0,3M-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E2-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | ||
NBB0,8-4M25-E3 | 0.8 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4S25-E2-0,2M-V3 | 0.8 mm | PNP | Normally-open (NO) | 5000 Hz | Fixed cable with M8 plug | 200 mm | PVC | 25 mm | |
NBB0,8-4M25-E2-5M | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 5000 mm | PVC | 25 mm | ■ |
NBB1-4GM22-E0 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB1-4GM22-E0-0,3M-V3 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC | 22 mm | ■ |
NBB1-4GM22-E2 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB1-4GM22-E2-0,3M-V3 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC | 22 mm | ■ |
NBB1-4GM22-E2-5M | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable | 5000 mm | PUR | 22 mm | ■ |
NBB1,5-4M25-E0-V3 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | ||
NBB1,5-4M25-E0 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E1 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E1-V3 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ | ||
NBB1,5-4M25-E2 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E2-5M-PUR | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 5000 mm | PUR | 25 mm | |
NBB1,5-4M25-E2-V3 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | ||
NBB1,5-4M25-E3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E3-V3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ |
BF 4 | Mounting adapter, 4 mm |
V3-WM-2M-PUR | Single-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray |
Mechanical installation conditions | flush |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Housing diameter D | 5 mm |
Model Number | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material | Length L | EAC | UL |
NBB0,6-5GS20-E2 | 0.6 mm | PNP | Normally-open (NO) | 5000 Hz | Fixed cable | 140 mm | PUR | 25 mm | ||
NBB0,8-5GM25-E0 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E0-0,3M-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E0-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | |||
NBB0,8-5GM25-E1 | 0.8 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E1-V3 | 0.8 mm | NPN | Normally-closed (NC) | 3000 Hz | M8 connector plug | 45 mm | ■ | |||
NBB0,8-5GM25-E2 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | ■ |
NBB0,8-5GM25-E2-0,3M-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E2-5M | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 5000 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E2-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | |||
NBB0,8-5GM25-E3 | 0.8 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E2 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E2-V3 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E3-V3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E0 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E0-PUR | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PUR | 25 mm | ||
NBB1,5-5GM25-E0-V3 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E1 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E1-V3 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
BF 5 | Mounting adapter, 5 mm |
V3-WM-2M-PUR | Single-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 5 V |
Operating voltage (max) | 30 V |
Housing diameter D | 6.5 mm |
UL | ■ |
Model Number | Mechanical Installation Conditions | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material | Length L |
NBB2-6,5M25-E0-V3 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M25-E1-V3 | flush | 2 mm | NPN | Normally-closed (NC) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M25-E2-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M25-E3-V3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M30-E0-0,15M-PUR-V3 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 150 mm | PUR | 30 mm |
NBB2-6,5M30-E2-0,15M-PUR-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 150 mm | PUR | 30 mm |
NBB2-6,5S16-E2-0,3M-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 16 mm |
NBB2-6,5S20-E2-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | M8 connector plug | 30 mm | ||
NBB2-6,5S20-E3-V3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | M8 connector plug | 30 mm | ||
NBB2-6,5S35-E0-V3 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | M8 connector plug | 45 mm | ||
NBB2-6,5S35-E1-V3 | flush | 2 mm | NPN | Normally-closed (NC) | 6000 Hz | M8 connector plug | 45 mm | ||
NBB2-6,5S35-E2-0,3M-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 35 mm |
NBB2-6,5S35-E2-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | M8 connector plug | 45 mm | ||
NBB2-6,5S35-E3-V3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | M8 connector plug | 45 mm | ||
NBN3-6,5M25-E0-V3 | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | M8 connector plug | 35 mm | ||
NBN3-6,5M25-E1-V3 | nonflush | 3 mm | NPN | Normally-closed (NC) | 4500 Hz | M8 connector plug | 35 mm | ||
NBN3-6,5M25-E2-V3 | nonflush | 3 mm | PNP | Normally-open (NO) | 4500 Hz | M8 connector plug | 35 mm | ||
NBN3-6,5M30-E0-0,3M-V3 | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | Fixed cable with M8 plug | 300 mm | PVC | 30 mm |
NEB3-6,5M40-E0-V1 | semi-flush | 3 mm | NPN | Normally-open (NO) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M40-E1-V1 | semi-flush | 3 mm | NPN | Normally-closed (NC) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M40-E2-V1 | semi-flush | 3 mm | PNP | Normally-open (NO) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M40-E3-V1 | semi-flush | 3 mm | PNP | Normally-closed (NC) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M45-E0-V3 | semi-flush | 3 mm | NPN | Normally-open (NO) | 3500 Hz | M8 connector plug | 55 mm | ||
NEB3-6,5M45-E1-V3 | semi-flush | 3 mm | NPN | Normally-closed (NC) | 3500 Hz | M8 connector plug | 55 mm | ||
NEB3-6,5M45-E2-V3 | semi-flush | 3 mm | PNP | Normally-open (NO) | 3500 Hz | M8 connector plug | 55 mm | ||
NEB3-6,5M45-E3-V3 | semi-flush | 3 mm | PNP | Normally-closed (NC) | 3500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M40-E0-V1 | nonflush | 6 mm | NPN | Normally-open (NO) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M40-E1-V1 | nonflush | 6 mm | NPN | Normally-closed (NC) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M40-E2-V1 | nonflush | 6 mm | PNP | Normally-open (NO) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M40-E3-V1 | nonflush | 6 mm | PNP | Normally-closed (NC) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M45-E0-V3 | nonflush | 6 mm | NPN | Normally-open (NO) | 1500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M45-E1-V3 | nonflush | 6 mm | NPN | Normally-closed (NC) | 1500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M45-E2-V3 | nonflush | 6 mm | PNP | Normally-open (NO) | 1500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M45-E3-V3 | nonflush | 6 mm | PNP | Normally-closed (NC) | 1500 Hz | M8 connector plug | 55 mm |
BF 6.5 | Mounting adapter, 6.5 mm |
V1-G-2M-PUR | Single-ended female cordset, M12, straight A-coded, 4-pin, PUR cable, gray |
V1-W-2M-PUR | Single-ended female cordset, M12, angled, A-coded, 4-pin, PUR cable, gray |
V3-WM-2M-PUR | Single-ended female cordset, M8, angled, A-coded, 3-pin, PUR cable, gray |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 5 V |
Operating voltage (max) | 30 V |
Connection type | Fixed cable |
Housing diameter D | 6.5 mm |
UL | ■ |
Model Number | Mechanical Installation Conditions | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Cable Length | Cable Material | Length L |
NBB2-6,5M30-E0 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 30 mm |
NBB2-6,5M30-E2 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 30 mm |
NBB2-6,5M30M-E2-5M | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 5000 mm | PVC | 30 mm |
NBB2-6,5S16-E0 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 16 mm |
NBB2-6,5S16-E2 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 16 mm |
NBB2-6,5S16-E3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | 2000 mm | PVC | 16 mm |
NBB2-6,5S35-E0-PUR | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 35 mm |
NBB2-6,5S35-E2-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 35 mm |
NBB2-6,5S40-E0-PUR | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 40 mm |
NBB2-6,5S40-E2-5M-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 5000 mm | PUR | 40 mm |
NBB2-6,5S40-E2-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 40 mm |
NBB2-6,5S40-E3-PUR | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | 2000 mm | PUR | 40 mm |
NBB2-6,5S50-E0-PUR | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 50 mm |
NBB2-6,5S50-E2-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 50 mm |
NBN3-6,5M30-E0 | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | 2000 mm | PVC | 30 mm |
NBN3-6,5M30-E2 | nonflush | 3 mm | PNP | Normally-open (NO) | 4500 Hz | 2000 mm | PVC | 30 mm |
NBN3-6,5S40-E0-PUR | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | 2000 mm | PUR | 40 mm |
NBN3-6,5S40-E2-PUR | nonflush | 3 mm | PNP | Normally-open (NO) | 4500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E0-PUR | semi-flush | 3 mm | NPN | Normally-open (NO) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E1-PUR | semi-flush | 3 mm | NPN | Normally-closed (NC) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E2-PUR | semi-flush | 3 mm | PNP | Normally-open (NO) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E3-PUR | semi-flush | 3 mm | PNP | Normally-closed (NC) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E0-PUR | nonflush | 6 mm | NPN | Normally-open (NO) | 1500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E1-PUR | nonflush | 6 mm | NPN | Normally-closed (NC) | 1500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E2-PUR | nonflush | 6 mm | PNP | Normally-open (NO) | 1500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E3-PUR | nonflush | 6 mm | PNP | Normally-closed (NC) | 1500 Hz | 2000 mm | PUR | 40 mm |
BF 6.5 | Mounting adapter, 6.5 mm |
Part Number
|
---|
NBB2-8GH20-E0-V3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Voltage type | Material housing | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 76.23 € | 1 | Quote | 2 | 8 | 30 | DC | Metal | 2 | Connector M8 | NPN | Normally open (NO) | Cylinder. screw-thread | Concise |
Loading...
This page is Inductive sensor Cylindrical type, part number NBB2-8GH20-E0-V3.
You can find the detail information about specifications and dimensions on part number NBB2-8GH20-E0-V3.
Configure
Basic Attributes
Type
Detection Distance L1(mm)
Detection Head Size Dimension D(Ø)
Detection Head Size Dimension L2(mm)
Voltage type
Material housing
Switching distance(mm)
Type of electric connection
Type of switching output
Type of switch function
Construction type housing
Mechanical mounting condition for sensor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NBB0,6-3M22-E2 |
NBB0,6-3M22-E2-0,3M-V3 |
NBB0,6-4GM22-E0 |
NBB2-8GH20-E2-V3 |
NBB2-8GH25-E2-V3 |
NBB2-8GH40-E2-V3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Voltage type | Material housing | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 84.68 € | 1 | 5 Days | 0.6 | 3 | 22 | DC | Metal | 0.6 | Cable | PNP | Normally open (NO) | Cylinder plain | Concise | ||
- | 91.18 € | 1 | Quote | 0.6 | 3 | 22 | DC | Metal | 0.6 | Connector M8 | PNP | Normally open (NO) | Cylinder plain | Concise | ||
- | 84.68 € | 1 | Quote | 0.6 | 4 | 22 | DC | Metal | 0.6 | Cable | NPN | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 76.23 € | 1 | Quote | 2 | 8 | 30 | DC | Metal | 2 | Connector M8 | PNP | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 76.23 € | 1 | Quote | 2 | 8 | 35 | DC | Metal | 2 | Connector M8 | PNP | Normally open (NO) | Cylinder. screw-thread | Concise | ||
- | 76.23 € | 1 | Quote | 2 | 8 | 50 | DC | Metal | 2 | Connector M8 | PNP | Normally open (NO) | Cylinder. screw-thread | Concise |