Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ25-50-N
Part Number
|
---|
NJ25-50-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.34 € | 1 | Quote | 25 | 50 | 40 | - | 40 | DC | PBT | 25 | Cable | NAMUR | Normally closed (NC) | Cylinder plain | Not flat |
Loading...
This page is Inductive sensor Double sensor, part number NJ25-50-N.
You can find the detail information about specifications and dimensions on part number NJ25-50-N.
Configure
Basic Attributes
Detection Head Size Dimension W(mm)
Type
Detection Distance L1(mm)
Detection Head Size Dimension D(Ø)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension H(mm)
Voltage type
Material housing
Switching distance(mm)
Type of electric connection
Type of switching output
Type of switch function
Construction type housing
Mechanical mounting condition for sensor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NBB15-U1K-N0 |
NBB15-U2K-N0 |
NBB20-U1K-E2-3G-3D |
NJ25-50-N-15M |
NJ25-50-N-5M |
NJ4-12GM-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.49 € | 1 | Quote | 15 | - | 118 | 40 | 40 | DC | Other | 15 | Screw connection | NAMUR | Normally closed (NC) | - | Concise | ||
- | 1 | Quote | 15 | - | 118 | 40 | 40 | DC | Other | 15 | Screw connection | NAMUR | Normally closed (NC) | - | Concise | ||
- | 1 | Quote | 20 | - | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
- | 1 | Quote | 25 | 50 | 40 | - | - | DC | PBT | 25 | Cable | NAMUR | Normally closed (NC) | Cylinder plain | Not flat | ||
- | 1 | Quote | 25 | 50 | 40 | - | - | DC | PBT | 25 | Cable | NAMUR | Normally closed (NC) | Cylinder plain | Not flat | ||
63.34 € | 1 | Quote | 4 | 12 | 33 | - | - | DC | Metal | 4 | Cable | NAMUR | Normally closed (NC) | Cylinder. screw-thread | Not flat |