Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NBB10-F17-E2 |
NBB10-F17-E2-3M-Y296087 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 165.91 € | 1 | Quote | 10 | 7 | 50 | 30 | DC | PBT | 10 | Cable | PNP | Normally open (NO) | Concise | ||
- | 188.65 € | 1 | Quote | 10 | 7 | 50 | 30 | DC | PBT | 10 | Cable | PNP | Normally open (NO) | Concise |
Loading...
Construction type housing | Cuboid |
---|
Configure
Basic Attributes
Type
Detection Distance L1(mm)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Voltage type
Material housing
Switching distance(mm)
Type of electric connection
Type of switching output
Type of switch function
Mechanical mounting condition for sensor
Filter by standard shipping days
Optional Attributes