Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NDS5-30GM-1M-V1 |
NDS20-FP-V1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Material housing | Type of switching output | Construction type housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
204.03 € | 1 | 5 Days | 30 | 43 | - | - | Metal | Two-wire | - | ||
268.79 € | 1 | Quote | - | 40 | 80 | 80 | PBT | - | Cuboid |
Loading...
Type of electric connection | Connector M12 | Mechanical mounting condition for sensor | Not flat |
---|
Configure
Basic Attributes
Detection Head Size Dimension D(Ø)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Material housing
Type of switching output
Construction type housing
Type
Filter by standard shipping days
Optional Attributes