Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UBR250-F77-E2-V31 |
UBR250-F77-E3-V31 |
UBR400-F77-E2-V31 |
UBR400-F77-E3-V31 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching frequency (Hz) | Max. sensing range (mm) | |
---|---|---|---|---|---|---|---|
129.28 € | 1 | Quote | 10 | 250 | |||
- | - | 1 | Quote | 10 | 250 | ||
129.28 € | 1 | Quote | 5 | 400 | |||
- | - | 1 | Quote | 5 | 400 |
Loading...
Voltage type | DC | Material housing | Plastic | Ambient temperature(°C) | -25 to 70 |
---|---|---|---|---|---|
Type of electric connection | Connector M8 | Type of switching output | PNP | Construction type housing | Cuboid |
No load current(mA) | 20 | Material active area of sensor | Glass | Width sensor(mm) | 12 |
Height of sensor(mm) | 31 | Length of sensor(mm) | 23 |