Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UBEC300-18GH40-SE2-V1
Part Number
|
---|
UBEC300-18GH40-SE2-V1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material housing | Ambient temperature (°C) | Switching frequency (Hz) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | No load current (mA) | Material active area of sensor | Material of cable sheath | Width sensor (mm) | Diameter sensor (mm) | Height of sensor (mm) | Length of sensor (mm) | Max. sensing range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
457.83 € | 1 | Quote | Stainless steel | -25 to 70 | 100 | Connector M12 | PNP | - | Cylinder. screw-thread | 20 | - | - | - | 18 | - | 40 | 300 |
Loading...
Voltage type | DC |
---|
This page is Through-beam ultrasonic barrier , part number UBEC300-18GH40-SE2-V1.
You can find the detail information about specifications and dimensions on part number UBEC300-18GH40-SE2-V1.
Configure
Basic Attributes
Type of switch function
Material active area of sensor
Material of cable sheath
Width sensor(mm)
Height of sensor(mm)
Type
Material housing
Ambient temperature(°C)
Switching frequency(Hz)
Type of electric connection
Type of switching output
Construction type housing
No load current(mA)
Diameter sensor(mm)
Length of sensor(mm)
Max. sensing range(mm)
Optional Attributes
Part Number |
---|
UBE1000-18GM40-SE2-V1 |
UBE1000-18GM40A-SE2-V1 |
UBE4000-30GM-SA2-V15 |
UBE800-F77-SE2-V31 |
UBE800-F77-SE3-V31 |
UBEC300-18GH40-SE2-2M-Y274491 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material housing | Ambient temperature (°C) | Switching frequency (Hz) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | No load current (mA) | Material active area of sensor | Material of cable sheath | Width sensor (mm) | Diameter sensor (mm) | Height of sensor (mm) | Length of sensor (mm) | Max. sensing range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
353.98 € | 1 | Quote | Brass | -25 to 70 | 100 | Connector M12 | PNP | - | Cylinder. screw-thread | 20 | Glass | - | - | 18 | - | 40 | 1000 | |||
334.89 € | 1 | Quote | Brass | -25 to 70 | 100 | Connector M12 | PNP | - | Cylinder. screw-thread | 20 | Glass | - | - | 18 | - | 40 | 1000 | |||
489.63 € | 1 | Quote | Plastic | 0 to 60 | 15 | Connector M12 | PMP/PNP | Anticoincidence | Cylinder. screw-thread | 35 | - | - | - | 40 | - | 90 | 4000 | |||
237.88 € | 1 | Quote | Plastic | -25 to 70 | 100 | Connector M8 | PNP | - | Cuboid | 20 | Glass | - | 12 | - | 31 | 23 | 800 | |||
237.88 € | 1 | Quote | Plastic | -25 to 70 | 100 | Connector M8 | PNP | - | Cuboid | 20 | Glass | - | 12 | - | 31 | 23 | 800 | |||
- | - | 1 | Quote | Stainless steel | -25 to 70 | 100 | Cable | PNP | - | Cylinder. screw-thread | 20 | - | Other | - | 18 | - | 45.5 | 300 |