Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UBE1000-18GM40-SE2-V1 |
UBE1000-18GM40A-SE2-V1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material housing | Ambient temperature (°C) | Switching frequency (Hz) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | No load current (mA) | Material active area of sensor | Material of cable sheath | Width sensor (mm) | Diameter sensor (mm) | Height of sensor (mm) | Length of sensor (mm) | Max. sensing range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
353.98 € | 1 | Quote | Brass | -25 to 70 | 100 | Connector M12 | PNP | - | Cylinder. screw-thread | 20 | Glass | - | - | 18 | - | 40 | 1000 | |||
334.89 € | 1 | Quote | Brass | -25 to 70 | 100 | Connector M12 | PNP | - | Cylinder. screw-thread | 20 | Glass | - | - | 18 | - | 40 | 1000 |
Loading...
Voltage type | DC |
---|
Configure
Basic Attributes
Type of switch function
Material of cable sheath
Width sensor(mm)
Height of sensor(mm)
Type
Material housing
Ambient temperature(°C)
Switching frequency(Hz)
Type of electric connection
Type of switching output
Construction type housing
No load current(mA)
Material active area of sensor
Diameter sensor(mm)
Length of sensor(mm)
Max. sensing range(mm)
Optional Attributes