Plummer block housings WHITE Series / Plastic / Non-split (TP209 WHITE)

Plummer block housings WHITE Series / Plastic / Non-split TP209 WHITE

Product Details:

Manufacturer part number: TP209 WHITE

Brand: ZEN

Price: 37.21

Delivery time: 4 Days


Technical Data:

Weight: 450.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP209 WHITE

Part Number
TP209 WHITE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

37.21 €

1 4 Days 450.0

Loading...

  1. 1

Basic information

Material Plastic Splitting Non-split

This page is Plummer block housings WHITE Series / Plastic / Non-split, part number TP209 WHITE.
You can find the detail information about specifications and dimensions on part number TP209 WHITE.

Variation of this product

Part Number
TP210 WHITE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)

45.26 €

1 4 Days 550.0

Tech Support