Slot nut / stainless steel / SKM (SKM0)

Slot nut / stainless steel / SKM SKM0

Product Details:

Manufacturer part number: SKM0

Brand: ZEN

Price: 5.80

Delivery time: 4 Days


Technical Data:

Internal diameter: 10 mm

Outer diameter: 18 mm

Weight: 4.0 g

Width: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKM0

Part Number
SKM0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

5.80 €

1 4 Days 10184.04

Loading...

  1. 1

Basic information

Type Lock Nuts Material Stainless Steel

This page is Slot nut / stainless steel / SKM, part number SKM0.
You can find the detail information about specifications and dimensions on part number SKM0.

Variation of this product

Part Number
SKM1
SKM10
SKM11
SKM3
SKM5
SKM9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

4.90 €

1 4 Days 12227.04

16.63 €

1 4 Days 5070150.011

21.27 €

1 4 Days 5575160.011

5.40 €

1 4 Days 172815.05

7.85 €

1 4 Days 253830.07

15.51 €

1 4 Days 4565120.010

Tech Support