Oil seal B1 Series / NBR (Perbunan) / Metal coating / Internal diameter 8~280mm / Outer diameter 16~320mm (W12-22-7 B1)

Oil seal  B1 Series / NBR (Perbunan) / Metal coating / Internal diameter 8~280mm / Outer diameter 16~320mm W12-22-7 B1

Product Details:

Manufacturer part number: W12-22-7 B1

Brand: DICHTOMATIK

Price: 3.42

Delivery time: 4 Days


Technical Data:

Internal diameter: 12 mm

Outer diameter: 22 mm

Width: 7 mm

EAN: -

Weight: 4 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W12-22-7 B1

Part Number
W12-22-7 B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
EAN Weight
(g)

3.42 €

1 4 Days 12227-4

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip Without

This page is Oil seal B1 Series / NBR (Perbunan) / Metal coating / Internal diameter 8~280mm / Outer diameter 16~320mm, part number W12-22-7 B1.
You can find the detail information about specifications and dimensions on part number W12-22-7 B1.

Variation of this product

Part Number
W100-125-12 B1
W100-130-12 B1
W14-20-5 B1
W140-170-15 B1
W15-25-5 B1
W15-26-7 B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
EAN Weight
(g)

12.12 €

1 4 Days 10012512-10

13.37 €

1 4 Days 10013012-10

3.42 €

1 4 Days 14205-10

20.77 €

1 4 Days 14017015-131.0

3.42 €

1 4 Days 15255-10

3.53 €

1 4 Days 15267-10

Tech Support