Oil seal B1SL Series / NBR (Perbunan) / Metal coating / Internal diameter 20~62mm / Outer diameter 32~80mm (W20-42-7 B1SL)

Oil seal  B1SL Series / NBR (Perbunan) / Metal coating / Internal diameter 20~62mm / Outer diameter 32~80mm W20-42-7 B1SL

Product Details:

Manufacturer part number: W20-42-7 B1SL

Brand: DICHTOMATIK

Price: 4.47

Delivery time: 4 Days


Technical Data:

Internal diameter: 20 mm

Outer diameter: 42 mm

Width: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W20-42-7 B1SL

Part Number
W20-42-7 B1SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)

4.47 €

1 4 Days 20427

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip With Weight(g) 10

This page is Oil seal B1SL Series / NBR (Perbunan) / Metal coating / Internal diameter 20~62mm / Outer diameter 32~80mm, part number W20-42-7 B1SL.
You can find the detail information about specifications and dimensions on part number W20-42-7 B1SL.

Variation of this product

Part Number
W20-40-10 B1SL
W24-32-7 B1SL
W25-47-10 B1SL
W35-50-10 B1SL
W48-62-7 B1SL
W50-65-10 B1SL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)

4.37 €

1 4 Days 204010

4.02 €

1 4 Days 24327

-

1 Quote 254710

4.93 €

1 4 Days 355010

6.25 €

1 4 Days 48627

6.25 €

1 4 Days 506510

Tech Support