Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W30-37-4 BAOF
Part Number
|
---|
W30-37-4 BAOF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.98 € | 1 | 4 Days | 30 | 37 | 4 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |
Loading...