Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W42-52-4 BAOF
Part Number
|
---|
W42-52-4 BAOF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.80 € | 1 | 4 Days | 42 | 52 | 4 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 8 |
Loading...
This page is Oil seal BAOF Series, part number W42-52-4 BAOF.
You can find the detail information about specifications and dimensions on part number W42-52-4 BAOF.
Part Number |
---|
W12-18-3 BAOF |
W12-19-3 BAOF |
W14-20-3 BAOF |
W43-53-4 BAOF |
W8-12-3 BAOF |
W9-13-3 BAOF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 1 | 4 Days | 12 | 18 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.10 € | 1 | 4 Days | 12 | 19 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.10 € | 1 | 4 Days | 14 | 20 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
4.80 € | 1 | 4 Days | 43 | 53 | 4 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.33 € | 1 | 4 Days | 8 | 12 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.33 € | 1 | 4 Days | 9 | 13 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |