Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W12-18-3 BAOF
Part Number
|
---|
W12-18-3 BAOF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 1 | 4 Days | 12 | 18 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |
Loading...
This page is Oil seal BAOF Series, part number W12-18-3 BAOF.
You can find the detail information about specifications and dimensions on part number W12-18-3 BAOF.
Part Number |
---|
W10-17-3 BAOF |
W100-120-9.5 BAOF |
W12-16-3 BAOF |
W12-19-3 BAOF |
W14-20-3 BAOF |
W14-22-3 BAOF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 1 | 4 Days | 10 | 17 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 1 | ||
10.50 € | 1 | 4 Days | 100 | 120 | 9.5 | - | - | - | - | - | 58 | ||
3.33 € | 1 | 4 Days | 12 | 16 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 5 | ||
3.10 € | 1 | 4 Days | 12 | 19 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.10 € | 1 | 4 Days | 14 | 20 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 | ||
3.10 € | 1 | 4 Days | 14 | 22 | 3 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | Without | 10 |