Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W70-85-8 BASL
Part Number
|
---|
W70-85-8 BASL |
Part Number | Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 70 | 85 | 8 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 10 |
Loading...
This page is Oil seal BASL Series, part number W70-85-8 BASL.
You can find the detail information about specifications and dimensions on part number W70-85-8 BASL.
Configure
Basic Attributes
Type
Internal diameter(mm)
Outer diameter(mm)
Width(mm)
Material
Pressure resistance
Temperature range
Version
Dust lip/Protective lip
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W10-22-7 BASL |
W10-24-7 BASL |
W10-25-7 BASL |
W70-95-13 BASL |
W72-100-13 BASL |
W75-100-13 BASL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Material | Pressure resistance | Temperature range | Version | Dust lip/Protective lip | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.42 € | 1 | 4 Days | 10 | 22 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 10 | ||
3.42 € | 1 | 4 Days | 10 | 24 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 10 | ||
3.42 € | 1 | 4 Days | 10 | 25 | 7 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 10 | ||
9.70 € | 1 | 4 Days | 70 | 95 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 10 | ||
10.25 € | 1 | 4 Days | 72 | 100 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 69 | ||
10.25 € | 1 | 4 Days | 75 | 100 | 13 | NBR (Perbunan) | Up to 0.5 bar max. | -30 to +100 °C | Rubber coating | With | 10 |