V-ring A VIT Series (V5 A VIT)

V-ring  A VIT Series V5 A VIT

Product Details:

Manufacturer part number: V5 A VIT

Brand: DICHTOMATIK

Price: 3.42

Delivery time: 4 Days


Technical Data:

Internal diameter: 4 mm

Width: 2.4 mm

Weight: 1 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V5 A VIT

Part Number
V5 A VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Width
(mm)
Weight
(g)

3.42 €

1 4 Days 42.41

Loading...

  1. 1

Tech Support