Manufacturer part number: V110 L
Brand: DICHTOMATIK
Price: 5.90 €
Delivery time: 4 Days
Internal diameter: 99 mm
Width: 7.9 mm
Weight: 14 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V110 L