Plain bearing bushes with flange / slotted / PAP P10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAF06040 P10
PAF06070 P10
PAF06080 P10
PAF08055 P10
PAF08075 P10
PAF08095 P10
PAF10070 P10
PAF10090 P10
PAF10120 P10
PAF10170 P10
PAF12070 P10
PAF12090 P10
PAF12170 P10
PAF14120 P10
PAF14170 P10
PAF15090 P10
PAF15120 P10
PAF15170 P10
PAF16120 P10
PAF16170 P10
PAF18120 P10
PAF18170 P10
PAF18220 P10
PAF20165 P10
PAF20215 P10
PAF25115 P10
PAF25165 P10
PAF25215 P10
PAF30160 P10
PAF35260 P10
PAF40260 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

0.85 €

1 4 Days 68-1.04

-

500 Quote 68-1.07

0.90 €

1 4 Days 68-2.08

1.23 €

1 4 Days 810-2.05

0.93 €

1 4 Days 81040289776602902.07

1.23 €

1 4 Days 810-3.09.5

1.22 €

1 4 Days 101240289776604123.07

1.67 €

1 4 Days 101240289776604433.09

1.30 €

1 4 Days 1012-4.012

1.82 €

1 4 Days 101240289776603825.017

1.52 €

1 4 Days 121440289776605113.07

1.52 €

1 4 Days 121440289776605594.09

1.97 €

1 4 Days 121440289776604986.017

1.73 €

1 4 Days 1416-5.012

2.00 €

1 4 Days 141640289776606107.017

2.00 €

1 4 Days 151740289776606965.09

2.05 €

1 4 Days 151740289776606346.012

4.47 €

1 4 Days 1517-8.017

2.08 €

1 4 Days 161840289776607196.012

2.23 €

1 4 Days 161840289776607408.017

2.53 €

1 4 Days 182040289776607717.012

2.67 €

1 4 Days 1820-9.017

2.78 €

1 4 Days 1820-11.022

3.20 €

1 4 Days 2023402897766087015.016.5

3.20 €

1 4 Days 2023402897766091719.021.5

4.20 €

1 4 Days 2528402897766093114.011.5

4.35 €

1 4 Days 2528402897766095519.016.5

4.52 €

1 4 Days 2528402897766097924.021.5

-

1 Quote 3034402897766101331.016

6.03 €

1 4 Days 3539402897766111253.026

-

1 Quote 4044402897766114361.026

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::110 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support