Tapered Roller Bearings A Series / Single Track / Class 0 (332 A)

Tapered Roller Bearings A Series / Single Track / Class 0 332 A

Product Details:

Manufacturer part number: 332 A

Brand: TIMKEN

Price: 99,999.00

Delivery time: 4 Days


Technical Data:

I.D. d: - mm

O.D. D: 80 mm

Width B: - mm

Cage: -

EAN: 0053893007816


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

332 A

Part Number
332 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

99,999.00 €

1 4 Days -80--0053893007816Outer ring (cup) only195.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Temperature range -30 to +120 °C

Tech Support