Tapered roller bearings CB Series

Tapered roller bearings  CB Series
[Specifications]
・Precision (JIS): Class 0
・I.D. d(mm): 25.4
・Number of Raceway Ring Rows: Single Track
・Cage: Sheet steel cage
・Arrangement: Standard version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12 CB

Part Number
12 CB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99,999.00 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 25.4 Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track
Arrangement Standard version Cage Sheet steel cage EAN 0053893000954
Temperature range -30 to +120 °C Weight(g) 38.0

This page is Tapered roller bearings CB Series, part number 12 CB.
You can find the detail information about specifications and dimensions on part number 12 CB.

Tech Support