Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
74851 CD |
95927 CD |
99102 CD |
XC8640 CD |
Part Number | Minimum order quantity | Volume Discount | O.D. D (mm) | Cage | EAN | Product range | Weight (g) | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 215.9 | - | 0053893396330 | Outer ring (cup) only | 4752.0 | ||
1 | Quote | 234.95 | - | 0053893453507 | Outer ring (cup) only | 9635.0 | ||
1 | Quote | 254 | - | 0053893460178 | Outer ring (cup) only | 10188.0 | ||
1 | Quote | - | Sheet steel cage | 0053893930947 | Inner ring (cone) only with roller set | 1991.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Temperature range | -30 to +120 °C |