Tapered roller bearings CM Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP417384/Y30206 CM

Part Number
NP417384/Y30206 CM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 25 O.D. D(mm) 62 Width B(mm) 17.25
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Cage Sheet steel cage EAN 0053893775067 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 265.0

This page is Tapered roller bearings CM Series, part number NP417384/Y30206 CM.
You can find the detail information about specifications and dimensions on part number NP417384/Y30206 CM.

Tech Support