Tapered roller bearings D Series

Tapered roller bearings  D Series
[Specifications]
・Precision (JIS): Class 0
・Arrangement: Standard version
・Product range: Outer ring (cup) only
・O.D. D(mm): 114, 136.525

[Features]
・Spacer bearing assemblies speed up bearing installation time because there is no need for bearing adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55444 D
632 D
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(mm)
Number of Raceway Ring Rows EAN Weight
(g)
1 Quote 114Double Row-2655.0
1 Quote 136.525Single Track00538930711762572.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Arrangement Standard version Product range Outer ring (cup) only
Temperature range -30 to +120 °C

Tech Support