Tapered roller bearings F Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JLM603048 F

Part Number
JLM603048 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 45 Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track
Arrangement Standard version Cage Sheet steel cage EAN 0053893650517
Product range Inner ring (cone) only with roller set Temperature range -30 to +120 °C Weight(g) 270.0

This page is Tapered roller bearings F Series, part number JLM603048 F.
You can find the detail information about specifications and dimensions on part number JLM603048 F.

Tech Support