Tapered roller bearings L Series

Tapered roller bearings  L Series
[Specifications]
・Precision (JIS): Class 0
・I.D. d(mm): 44.987
・O.D. D(mm): 79.975
・Width B(mm): 18
・Number of Raceway Ring Rows: Single Track
・Product range: Complete tapered roller bearing
・Cage: Sheet steel cage
・L Series

[Features]
・Spacer bearing assemblies speed up bearing installation time because there is no need for bearing adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U497/U460 L

Part Number
U497/U460 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

128.10 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 44.987 O.D. D(mm) 79.975 Width B(mm) 18
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Cage Sheet steel cage EAN 0053893048239 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 508.00003

This page is Tapered roller bearings L Series, part number U497/U460 L.
You can find the detail information about specifications and dimensions on part number U497/U460 L.

Tech Support