Manufacturer part number: 248 X
Brand: TIMKEN
Price: 461.40 €
Delivery time: 4 Days
I.D. d: 20.622 mm
O.D. D: - mm
Width B: - mm
Cage: Sheet steel cage
EAN: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
248 X
Part Number
|
---|
248 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Cage | EAN | Product range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
461.40 € | 1 | 4 Days | 20.622 | - | - | Sheet steel cage | - | Inner ring (cone) only with roller set | 210.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Arrangement | Standard version |
---|---|---|---|---|---|
Temperature range | -30 to +120 °C |
This page is Tapered roller bearings X Series, part number 248 X.
You can find the detail information about specifications and dimensions on part number 248 X.
Part Number |
---|
15101/15250 X |
15250 X |
19138 X |
2560 X |
39414 X |
432 X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Cage | EAN | Product range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
50.27 € | 1 | 4 Days | 25.4 | 63.5 | 20.638 | Sheet steel cage | 0053893292588 | Complete tapered roller bearing | 330.0 | ||
16.25 € | 1 | 4 Days | - | 63.5 | - | - | 0053893188980 | Outer ring (cup) only | 122.0 | ||
591.83 € | 1 | 4 Days | 35 | - | - | Sheet steel cage | 0053893198958 | Inner ring (cone) only with roller set | 199.0 | ||
- | 1 | Quote | 30 | - | - | Sheet steel cage | 0053893117355 | Inner ring (cone) only with roller set | 305.0 | ||
651.94 € | 1 | 4 Days | - | 105.001 | - | - | 0053893936444 | Outer ring (cup) only | 227.0 | ||
146.90 € | 1 | 4 Days | - | 95.25 | - | - | 0053893032009 | Outer ring (cup) only | 485.0 |