Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6320
O.D. D(mm) | 135.755 | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track |
---|---|---|---|---|---|
Arrangement | Standard version | EAN | 0053893146522 | Product range | Outer ring (cup) only |
Temperature range | -30 to +120 °C | Weight(g) | 1436.0 |
This page is Deep groove ball bearings, part number 6320.
You can find the detail information about specifications and dimensions on part number 6320.