Linear guideway carriages / high linear guideway carriages / four-row / precision class G2 / MRW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MRW55 CG2V1

Part Number
MRW55 CG2V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

331.51 €

1 4 Days

Loading...

  1. 1

Basic information

Preload Light Preload Rolling Element Roller Ball chain Without ball chain
Ball-/Roller rows Four-row Design Block carriage Height High
Length Standard Manufacturer Schneeberger Material Steel. plastic
Precision class Schneeberger G2 Series 55 series Temperature range -40 to +80 degrees
Weight(g) 4500.0 Width Slim

This page is Linear guideway carriages / high linear guideway carriages / four-row / precision class G2 / MRW, part number MRW55 CG2V1.
You can find the detail information about specifications and dimensions on part number MRW55 CG2V1.

Tech Support