Linear guideway carriages / four-row / precision class G3 / BMW15, 25, 35, 45

Linear guideway carriages / four-row / precision class G3 / BMW15, 25, 35, 45
[Specifications]
・Material: Steel. plastic
・Preload: Light Preload
・Ball chain: Without ball chain
・Ball-/Roller rows: Four-row
・Design: Block carriage
・Precision class: Schneeberger G3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BMW15 FG3V1
BMW25 FG3V1
BMW35 FG3V1
BMW45 FG3V1
MRW45 FG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolling Element Series Weight
(g)

65.24 €

1 4 Days Ball15 series200.0

77.70 €

1 4 Days Ball25 series600.0

120.25 €

1 4 Days Ball35 series1400.0

153.62 €

1 4 Days Ball45 series2700.0

243.40 €

1 4 Days Roller45 series2300.0

Loading...

  1. 1

Basic information

Preload Light Preload Ball chain Without ball chain Ball-/Roller rows Four-row
Design Block carriage Height Standard Length Standard
Manufacturer Schneeberger Material Steel. plastic Precision class Schneeberger G3
Temperature range -40 to +80 degrees Width Slim

Tech Support