Linear guideway carriages / long carriage / four-row / precision class G2 / MRW55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MRW55 GG2V1

Part Number
MRW55 GG2V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

369.04 €

1 4 Days

Loading...

  1. 1

Basic information

Preload Light Preload Rolling Element Roller Ball chain Without ball chain
Ball-/Roller rows Four-row Design Block carriage Height Standard
Length Long Manufacturer Schneeberger Material Steel. plastic
Precision class Schneeberger G2 Series 55 series Temperature range -40 to +80 degrees
Weight(g) 4800.0 Width Slim

This page is Linear guideway carriages / long carriage / four-row / precision class G2 / MRW55, part number MRW55 GG2V1.
You can find the detail information about specifications and dimensions on part number MRW55 GG2V1.

Tech Support