Manufacturer part number: MRW25 GG3V1
Brand: SCHNEEBERGER
Price: 165.97 €
Delivery time: 4 Days
Rolling Element: Roller
Series: 25 series
Weight: 600.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MRW25 GG3V1
Preload | Light Preload | Ball chain | Without ball chain | Ball-/Roller rows | Four-row |
---|---|---|---|---|---|
Design | Block carriage | Height | Standard | Length | Long |
Manufacturer | Schneeberger | Material | Steel. plastic | Precision class | Schneeberger G3 |
Temperature range | -40 to +80 degrees | Width | Slim |
This page is Linear guideway carriages / high linear guideway carriages / four-row / precision class G3 / MRW, part number MRW25 GG3V1.
You can find the detail information about specifications and dimensions on part number MRW25 GG3V1.
Part Number |
---|
BMW35 GG3V1 |
MRW55 GG3V1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rolling Element | Series | Weight (g) |
---|---|---|---|---|---|---|---|
125.90 € | 1 | 4 Days | Ball | 35 series | 1800.0 | ||
425.66 € | 1 | 4 Days | Roller | 55 series | 4800.0 |