Thrust washer P10 Series / Maintenance-free. for dry-running applications / Internal diameter 12~62mm (PAW20 P10)

Thrust washer P10 Series / Maintenance-free. for dry-running applications / Internal diameter 12~62mm PAW20 P10

Product Details:

Manufacturer part number: PAW20 P10

Brand: PERMAGLIDE

Price: 2.69

Delivery time: 4 Days


Technical Data:

Material: Lead-free

Internal diameter: 20 mm

Outer diameter: 36 mm

Width: 1.5 mm

Weight: 8.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAW20 P10

Part Number
PAW20 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

2.69 €

1 4 Days Lead-free20361.58.04028977661310

Loading...

  1. 1

Basic information

Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -40 to +110 degrees

This page is Thrust washer P10 Series / Maintenance-free. for dry-running applications / Internal diameter 12~62mm, part number PAW20 P10.
You can find the detail information about specifications and dimensions on part number PAW20 P10.

Variation of this product

Part Number
PAW12 P10
PAW16 P10
PAW26 P10
PAW28 P10
PAW38 P10
PAW42 P10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

1.32 €

1 4 Days Leaded12241.54.0-

1.57 €

1 4 Days Lead-free16301.56.04028977661266

2.88 €

1 4 Days Lead-free26441.511.04028977661372

3.08 €

1 4 Days Lead-free28481.514.0-

4.65 €

1 4 Days Leaded38621.522.0-

4.92 €

1 4 Days Leaded42661.524.04028977661495

Tech Support