Manufacturer part number: PAW14 P20
Brand: PERMAGLIDE
Price: 2.07 €
Delivery time: 4 Days
Material: Leaded
Internal diameter: 14 mm
Outer diameter: 26 mm
Width: 1.5 mm
Weight: 4.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAW14 P20
Lubrication & Maintenance | Low-maintenance. for lubricated applications | Temperature range | -40 to +110 degrees |
---|
This page is Thrust washer P20 Series / Maintenance-free. for dry-running applications / Internal diameter 14~52mm, part number PAW14 P20.
You can find the detail information about specifications and dimensions on part number PAW14 P20.
Part Number |
---|
PAW18 P20 |
PAW20 P20 |
PAW22 P20 |
PAW26 P20 |
PAW28 P20 |
PAW32 P20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|
2.80 € | 1 | 4 Days | Lead-free | 18 | 32 | 1.5 | 6.0 | - | ||
2.85 € | 1 | 4 Days | Lead-free | 20 | 36 | 1.5 | 7.0 | - | ||
- | 1 | Quote | Lead-free | 22 | 38 | 1.5 | 8.0 | - | ||
4.18 € | 1 | 4 Days | Lead-free | 26 | 44 | 1.5 | 11.0 | - | ||
3.62 € | 1 | 4 Days | Leaded | 28 | 48 | 1.5 | 13.0 | - | ||
4.55 € | 1 | 4 Days | Leaded | 32 | 54 | 1.5 | 16.0 | 4028977661457 |