NILOS-ring AV Series (6005 AV)

NILOS-ring  AV Series 6005 AV

Product Details:

Manufacturer part number: 6005 AV

Brand: NILOS RING

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Internal diameter: 25 mm

Outer diameter: 43.7 mm

Weight: 10.0 g

Width: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6005 AV

Part Number
6005 AV
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)
1 Quote 2543.710.02.5

Loading...

  1. 1

This page is NILOS-ring AV Series, part number 6005 AV.
You can find the detail information about specifications and dimensions on part number 6005 AV.

Variation of this product

Part Number
30205 AV
30206 AV
30208 AV
30210 AV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

2.94 €

1 4 Days 25495.03.9

4.58 €

1 4 Days 30607.03.9

5.82 €

1 4 Days 4077.510.04.4

6.57 €

1 4 Days 5087.513.05.4

Tech Support