NILOS-Ring for Single Row Taper Roller Bearings 320X AVSeries / Width 4.5, 5mm (32007 XAV)

NILOS-Ring for Single Row Taper Roller Bearings 320X AVSeries / Width 4.5, 5mm 32007 XAV

Product Details:

Manufacturer part number: 32007 XAV

Brand: NILOS RING

Price: 3.96

Delivery time: 4 Days


Technical Data:

Internal diameter: 35 mm

Outer diameter: 60 mm

Weight: 6.0 g

Width: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32007 XAV

Part Number
32007 XAV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

3.96 €

1 4 Days 35606.04.5

Loading...

  1. 1

Tech Support