Adapter sleeves (H206)

Adapter sleeves H206

Product Details:

Manufacturer part number: H206

Brand: NKE BEARINGS

Price: 9.17

Delivery time: 4 Days


Technical Data:

EAN: 9008745220975

Internal diameter: 25 mm

Outer diameter: 45 mm

Weight: 90.0 g

Width: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H206

Part Number
H206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

9.17 €

1 4 Days 9008745220975254590.027

Loading...

  1. 1

Basic information

Cone 01:12 Design Standard version Shaft type For metric shafts

This page is Adapter sleeves, part number H206.
You can find the detail information about specifications and dimensions on part number H206.

Variation of this product

Part Number
H2305
H2306
H2310
H2322
H305
H314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

14.00 €

1 4 Days 9008745221163203890.035

14.25 €

1 4 Days 90087452211702545110.038

17.81 €

1 4 Days 90087457206594570340.055

101.30 €

1 4 Days 90087452213231001452750.0105

9.61 €

1 4 Days 9008745221699203870.029

29.90 €

1 4 Days 90087452220476092680.052

Tech Support