Take-up housing units (UELT212)

Take-up housing units UELT212

Product Details:

Manufacturer part number: UELT212

Brand: ZEN

Price: 98.95

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 60 mm

Rolling Element Material: -

Fixing: Eccentric locking collar

Weight: 5170.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UELT212

Part Number
UELT212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Fixing Weight
(g)

98.95 €

1 4 Days 60-Eccentric locking collar5170.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Temperature range -20 to +120 degrees Version For linear movement

This page is Take-up housing units, part number UELT212.
You can find the detail information about specifications and dimensions on part number UELT212.

Variation of this product

Part Number
UCT215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Fixing Weight
(g)

97.75 €

1 4 Days 75SteelThreaded pins7383.0

Tech Support