Self-aligning ball bearings / double row / NKE BEARINGS (2317)

Self-aligning ball bearings / double row / NKE BEARINGS 2317

Product Details:

Manufacturer part number: 2317

Brand: NKE BEARINGS

Price: 301.65

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 180 φ

Width B: 60 mm

EAN: 9008745733918

Weight: 7500 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2317

Part Number
2317
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

301.65 €

1 4 Days 851806090087457339187500

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Seal None open bearing
Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / NKE BEARINGS, part number 2317.
You can find the detail information about specifications and dimensions on part number 2317.

Variation of this product

Part Number
1218
1318
1320
2319
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

112.90 €

1 4 Days 901603090087451013112600

234.97 €

1 4 Days 901904390087457104146100

466.81 €

1 4 Days 1002154790087457104388800

453.71 €

1 4 Days 9520067900874573403810300

Tech Support