Self-aligning ball bearings / double row / 23xx / C3 / MC3 / NKE BEARINGS (2317 MC3)

Self-aligning ball bearings / double row / 23xx / C3 / MC3 / NKE BEARINGS 2317 MC3

Product Details:

Manufacturer part number: 2317 MC3

Brand: NKE BEARINGS

Price: 435.20

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 180 φ

Width B: 60 mm

EAN: 9008745122095

Weight: 7500 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2317 MC3

Part Number
2317 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

435.20 €

1 4 Days 851806090087451220957500

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel

This page is Self-aligning ball bearings / double row / 23xx / C3 / MC3 / NKE BEARINGS, part number 2317 MC3.
You can find the detail information about specifications and dimensions on part number 2317 MC3.

Variation of this product

Part Number
2318 MC3
2319 MC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

549.07 €

1 4 Days 901906490087451223478800

655.10 €

1 4 Days 9520067900874512251410300

Tech Support