Yoke type track rollers PP Series (NATR50 PP)

Yoke type track rollers  PP Series NATR50 PP

Product Details:

Manufacturer part number: NATR50 PP

Brand: NKE BEARINGS

Price: 79.28

Delivery time: 4 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 90 mm

Width B: 30 mm

Cage: Sheet steel cage

EAN: 9008745715600


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATR50 PP

Part Number
NATR50 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

79.28 €

1 4 Days 509030Sheet steel cage9008745715600960.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Temperature range -20 to +120 degrees

This page is Yoke type track rollers PP Series, part number NATR50 PP.
You can find the detail information about specifications and dimensions on part number NATR50 PP.

Variation of this product

Part Number
NATV12 PP
NATV35 PP
NATV40 PP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

20.69 €

1 4 Days 123214None. full complement needle bearing900874571564872.0

47.84 €

1 4 Days 357228None. full complement needle bearing9008745715754650.0

59.33 €

1 4 Days 408030None. full complement needle bearing9008745715761890.0

Tech Support