Euro-Gripper-Tooling - ST-Tube-30x2,5mm

Euro-Gripper-Tooling - ST-Tube-30x2,5mm

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
257619
258653
266785
267063
267065
267066
267067
267068
267069
267070
267071
267072
267073
267074
267075
267076
267077
267078
267079
267080
267081
267082
267083
270155
272073
272074
272075
272076
272077
272078
272079
272080
272081
272082
272084
272086
272552
272553
272671
272672
272673
272674
273473
273474
273475
273476
273477
289036
289038
289039
289040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Type

44.80 €

1 5 Days 446S

34.31 €

1 5 Days 311S

16.99 €

1 5 Days 88M

15.83 €

1 5 Days 73M

18.15 €

1 5 Days 103M

19.32 €

1 5 Days 118M

20.48 €

1 5 Days 133M

22.82 €

1 5 Days 163M

25.15 €

1 5 Days 193M

27.47 €

1 5 Days 223M

29.80 €

1 5 Days 253M

32.14 €

1 5 Days 283M

34.47 €

1 5 Days 313M

36.80 €

1 5 Days 343M

39.13 €

1 5 Days 373M

21.65 €

1 5 Days 148M

23.98 €

1 5 Days 178M

26.31 €

1 5 Days 208M

28.64 €

1 5 Days 238M

30.97 €

1 5 Days 268M

33.30 €

1 5 Days 298M

35.63 €

1 5 Days 328M

37.96 €

1 5 Days 358M

40.29 €

1 5 Days 388M

17.99 €

1 5 Days 101S

43.63 €

1 5 Days 431S

19.16 €

1 5 Days 116S

20.33 €

1 5 Days 131S

21.50 €

1 5 Days 146S

22.66 €

1 5 Days 161S

24.99 €

1 5 Days 191S

26.16 €

1 5 Days 206S

27.32 €

1 5 Days 221S

28.49 €

1 5 Days 236S

31.98 €

1 5 Days 281S

40.14 €

1 5 Days 386S

16.83 €

1 5 Days 86S

30.82 €

1 5 Days 266S

23.83 €

1 5 Days 176S

29.65 €

1 5 Days 251S

33.15 €

1 5 Days 296S

35.48 €

1 5 Days 326S

41.31 €

1 5 Days 401S

36.64 €

1 5 Days 341S

37.80 €

1 5 Days 356S

38.97 €

1 5 Days 371S

42.46 €

1 5 Days 416S

41.46 €

1 5 Days 403M

42.63 €

1 5 Days 418M

43.78 €

1 5 Days 433M

44.95 €

1 5 Days 448M

Loading...

  1. 1

Basic information

Width B(mm) 30 Height H(mm) 30

Tech Support