Euro-Gripper-Tooling - Basic Frame 300x450 SW50 (Part Numbers)

Euro-Gripper-Tooling - Basic Frame 300x450 SW50

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

262243

Part Number
262243
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

528.85 €

1 5 Days

Loading...

  1. 1

Basic information

Length L(mm) 300 Width B(mm) 450 Height H(mm) 80
Type Complete with mounting kit

This page is Euro-Gripper-Tooling - Basic Frame 300x450 SW50, part number 262243.
You can find the detail information about specifications and dimensions on part number 262243.

Tech Support