Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF2M711-C8-FN
Part Number
|
---|
PF2M711-C8-FN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | No. of Inputs | No. of Outputs | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Connection Tube Diameter | Main Body Material | Acquired Standards | Protection Rating | Unit Specifications | Bracket | Lead Wire | Flow rate control valve | Rated Pressure Range | Rating Flow Range (L/min) | Details Type | Option | Calibration Certificate | Number of stations | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
217.32 € | 1 | 26 Days | [Flow Switch] Flow Switch | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | 100~Less than 500 | [Integrated Type] Display Integrated | PNP Open Collector / Analog / Pulse | Current | [Single-Action Coupling] One-Touch Couplings | 1 | 2 | [DC 4-20mA] 4 to 20mA | DC | [24] 24±10% | [8] 8 | Resin + Metal | CE | IP40 | With unit conversion function | None | With connector without lead wire | None | -70 kPa to 750 kPa | 1 to 100 | - | None | None | - |
Loading...
This page is 2-color display type digital flow switch PF2M7 series, part number PF2M711-C8-FN.
You can find the detail information about specifications and dimensions on part number PF2M711-C8-FN.
Configure
Basic Attributes
Type
Fluid Type
Sensor/Monitor Configuration
Output Method
Pipe Port Type
Power Supply Voltage(V)
Connection Tube Diameter
Details Type
Number of stations
Type
Flow Rate Range (Max. Value)(L/min)
Analog Output Specification
No. of Inputs
No. of Outputs
Power Supply Type
Main Body Material
Unit Specifications
Bracket
Lead Wire
Flow rate control valve
Rated Pressure Range
Rating Flow Range(L/min)
Option
Calibration Certificate
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF2M711S-C8-FW-S |
ZS-33-M |
ZS-33-MS |
ZS-33-R1 |
ZS-33-R2 |
ZS-33-R3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | No. of Inputs | No. of Outputs | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Connection Tube Diameter | Main Body Material | Acquired Standards | Protection Rating | Unit Specifications | Bracket | Lead Wire | Flow rate control valve | Rated Pressure Range | Rating Flow Range (L/min) | Details Type | Option | Calibration Certificate | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.00 € | 1 | 26 Days | [Flow Switch] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 100~Less than 500 | [Integrated Type] Display Integrated | Pulse / PNP Open Collector / Analog | Current | [Single-Action Coupling] One-Touch Couplings | 1 | 2 | [DC 4-20mA] 4 to 20mA | DC | [24] 24±10% | [8] 8 | Resin + Metal | CE | IP40 | With unit conversion function | Yes | With lead wire with connector (2 m) + Rubber cover for connector (silicone rubber) | Available | -70 kPa to 750 kPa | 1 to 100 | - | None | None | - | ||
9.87 € | 1 | 4 Days | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Bracket (For no flow control valve) | - | - | - | ||
9.87 € | 1 | 4 Days | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Bracket (For with flow control valve) | - | - | - | ||
52.40 € | 1 | 39 Days | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | DIN Rail Mount Bracket | - | - | Single | ||
52.40 € | 1 | 39 Days | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | DIN Rail Mount Bracket | - | - | Double | ||
52.40 € | 1 | 39 Days | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | DIN Rail Mount Bracket | - | - | Triple |